??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Elesa
Description
VVL-11-T - ELESA-Bellows vacuum cups for food packaging
Bill of material
ELESA-Bellows vacuum cups for food packaging VVL-11-16.5-M5-T-A
Code
Description
d
11 mm
d1
M5 mm
h
25 mm
h1
16.5 mm
h2
4.5 mm
h3
4 mm
h4
8 mm
s
8 mm
F
0.2 Kg
Volume
319 mm3
Weight
4 g
Previews
3D
Размер
2D
Сваляне на CAD модели