??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVL-11 - ELESA-Bellows vacuum cups for food packaging
Bill of material
ELESA-Bellows vacuum cups for food packaging VVL-11-16.5-A
Code
Description
d
11 mm
d1
8 mm
d2
4 mm
h
16.5 mm
h1
8.5 mm
F
0.2 Kg
Volume
319 mm3
Weight
1 g
Previews
3D
Dimension
2D
Download CAD models