??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Elesa
Description
VVL-08-T - ELESA-Mini bellows vacuum cups for food packaging
Bill of material
ELESA-Mini bellows vacuum cups for food packaging VVL-08-M5-T-A
Code
Description
d
8 mm
d1
M5 mm
h
23.5 mm
h1
15 mm
h2
4.5 mm
h3
4 mm
h4
6.5 mm
s
8 mm
F
0.1 Kg
Volume
155 mm3
Weight
4 g
Previews
3D
Размер
2D
Сваляне на CAD модели