??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Elesa
Description
VVL-08 - ELESA-Mini bellows vacuum cups for food packaging
Bill of material
ELESA-Mini bellows vacuum cups for food packaging VVL-08-A
Code
Description
d
8 mm
d1
8 mm
d2
4 mm
d3
4 mm
h
15 mm
h1
7 mm
F
0.1 Kg
Volume
155 mm3
Weight
1 g
Previews
3D
Размер
2D
Сваляне на CAD модели