??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Elesa
Description
VVK-T - ELESA-Round Flat vacuum cups
Bill of material
ELESA-Round Flat vacuum cups VVK-80-G1/4-T-N
Code
Description
d
80 mm
d1
mm
d3
58 mm
h
20 mm
h1
6 mm
h2
10 mm
F
12.6 Kg
Volume
27 mm3
Weight
g
Previews
3D
Dimension
2D
Download CAD models