??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVK - ELESA-Round Flat vacuum cups
Bill of material
ELESA-Round Flat vacuum cups VVK-80-A
Code
Description
d
80 mm
d1
45 mm
d2
54 mm
d3
58 mm
d4
17 mm
h
20 mm
h1
3 mm
h2
7 mm
F
12.6 Kg
Volume
27 cm3
Weight
26 g
Previews
3D
Dimension
2D
Download CAD models