??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Elesa
Description
VVI-45-T - ELESA-Flat Cup-shaped vacuum cups
Bill of material
ELESA-Flat Cup-shaped vacuum cups VVI-45-G1/8-T-N
Code
Description
d
45 mm
d1
mm
h
32 mm
h1
14 mm
s
8 mm
F
4 Kg
Volume
8 mm3
Weight
g
Previews
3D
Dimension
2D
Download CAD models