??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVI-45 - ELESA-Flat Cup-shaped vacuum cups
Bill of material
ELESA-Flat Cup-shaped vacuum cups VVI-45-A
Code
Description
d
45 mm
d1
10 mm
d2
15 mm
h
18 mm
h1
5 mm
h2
9.5 mm
F
4 Kg
Volume
8 mm3
Weight
7 g
Previews
3D
Dimension
2D
Download CAD models