??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVI-35 - ELESA-Flat Cup-shaped vacuum cups
Bill of material
ELESA-Flat Cup-shaped vacuum cups VVI-35-A
Code
Description
d
35 mm
d1
6 mm
d2
12 mm
h
8 mm
h1
1 mm
h2
3.5 mm
F
2.4 Kg
Volume
2.4 mm3
Weight
3 g
Previews
3D
Dimension
2D
Download CAD models