??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa
Description
VVI-25-T - ELESA-Flat Cup-shaped vacuum cups
Bill of material
ELESA-Flat Cup-shaped vacuum cups VVI-25-M6-T-N
Code
Description
d
25 mm
d1
mm
h
18 mm
h1
10 mm
s
mm
F
1.2 Kg
Volume
1.4 mm3
Weight
g
Previews
3D
Dimension
2D
Download CAD models