??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVI-25 - ELESA-Flat Cup-shaped vacuum cups
Bill of material
ELESA-Flat Cup-shaped vacuum cups VVI-25-A
Code
Description
d
25 mm
d1
6 mm
d2
12 mm
h
8 mm
h1
2 mm
h2
3.5 mm
F
1.2 Kg
Volume
1.4 mm3
Weight
1 g
Previews
3D
Dimension
2D
Download CAD models