??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-45-T - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-45-G1/4-T-A
Code
Description
d
45 mm
d1
G1/4 mm
h
45 mm
h1
14 mm
h2
8 mm
h3
23 mm
s
17 mm
F
4 Kg
Volume
8.5 mm3
Weight
18 g
Previews
3D
Dimension
2D
Download CAD models