??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-40-T - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-40-G1/4-T-A
Code
Description
d
40 mm
d1
G1/4 mm
h
40 mm
h1
14 mm
h2
8 mm
h3
18 mm
s
17 mm
F
3.1 Kg
Volume
4.7 mm3
Weight
15 g
Previews
3D
Dimension
2D
Download CAD models