??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-40 - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-40-A
Code
Description
d
40 mm
d1
10 mm
d2
15 mm
h
18 mm
h1
10 mm
h2
12.5 mm
F
3.1 Kg
Volume
4.7 mm3
Weight
4 g
Previews
3D
Dimension
2D
Download CAD models