??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-35-T - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-35-G1/4-T-A
Code
Description
d
35 mm
d1
G1/4 mm
h
38 mm
h1
14 mm
h2
8 mm
h3
16 mm
s
17 mm
F
2.4 Kg
Volume
3.3 mm3
Weight
14 g
Previews
3D
Dimension
2D
Download CAD models