??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-35 - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-35-A
Code
Description
d
35 mm
d1
10 mm
d2
15 mm
h
16 mm
h1
10 mm
h2
11.5 mm
F
2.4 Kg
Volume
3.3 mm3
Weight
3 g
Previews
3D
Dimension
2D
Download CAD models