??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-30-T - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-30-G1/8-T-A
Code
Description
d
30 mm
d1
G1/8 mm
h
30 mm
h1
8 mm
h2
5 mm
h3
17 mm
s
12 mm
F
1.8 Kg
Volume
2 mm3
Weight
13 g
Previews
3D
Dimension
2D
Download CAD models