??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-30 - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-30-A
Code
Description
d
30 mm
d1
6 mm
d2
12 mm
h
17 mm
h1
10 mm
h2
12.5 mm
F
1.8 Kg
Volume
2 mm3
Weight
3 g
预览
3D
尺寸标注
2D
下载CAD模型