??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-25 - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-25-A
Code
Description
d
25 mm
d1
6 mm
d2
12 mm
h
16 mm
h1
10 mm
h2
11.5 mm
F
1.2 Kg
Volume
2 mm3
Weight
2 g
Previews
3D
Dimension
2D
Download CAD models