??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-22 - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-22-A
Code
Description
d
22 mm
d1
4 mm
d2
8 mm
h
13 mm
h1
8 mm
h2
10 mm
F
0.9 Kg
Volume
723 mm3
Weight
2 g
Previews
3D
Dimension
2D
Download CAD models