??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-20-T - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-20-G1/8-T-A
Code
Description
d
20 mm
d1
G1/8 mm
h
25 mm
h1
8 mm
h2
5 mm
h3
12 mm
s
12 mm
F
0.8 Kg
Volume
535 mm3
Weight
10 g
Previews
3D
Wymiar
2D
Pobierz modele CAD