??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-15 - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-15-A
Code
Description
d
15 mm
d1
4 mm
d2
8 mm
h
12 mm
h1
8 mm
h2
9.5 mm
F
0.5 Kg
Volume
364 mm3
Weight
1 g
Previews
3D
Dimension
2D
Download CAD models