??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-12-T - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-12-G1/8-T-A
Code
Description
d
12 mm
d1
G1/8 mm
h
24 mm
h1
8 mm
h2
5 mm
h3
11 mm
s
12 mm
F
0.3 Kg
Volume
254 mm3
Weight
10 g
Previews
3D
Dimension
2D
Download CAD models