??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-10 - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-10-A
Code
Description
d
10 mm
d1
4 mm
d2
7 mm
h
11 mm
h1
8.5 mm
h2
8.5 mm
F
0.2 Kg
Volume
227 mm3
Weight
1 g
Previews
3D
Dimension
2D
Download CAD models