??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
VVH-09-T - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-09-M5-T-S
Code
VV.52031
Description
VVH-09-M5-T-S
d
9 mm
d1
M5 mm
d2
7 mm
h
20.5 mm
h1
5 mm
h2
3 mm
h3
12.5 mm
s
7 mm
F
0.15 Kg
Volume
56 mm3
Weight
4 g
Previews
3D
Dimension
2D
Download CAD models