??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
VVH-09-S - ELESA-Cup-shaped vacuum cups
Bill of material
ELESA-Cup-shaped vacuum cups VVH-09-S
Code
VV.52030
Description
VVH-09-S
d
9 mm
d1
2 mm
d2
5 mm
h
7 mm
h1
5.5 mm
h2
6 mm
F
0.15 Kg
Volume
56 mm3
Weight
1 g
Previews
3D
Dimension
2D
Download CAD models