??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
VVH-07 - ELESA-Mini Cup-shaped vacuum cups
Bill of material
ELESA-Mini Cup-shaped vacuum cups VVH-07-A
Code
Description
d
7 mm
d1
2 mm
d2
5 mm
h
7.0 mm
h1
6 mm
h2
6 mm
F
0.1 Kg
Volume
40 mm3
Weight
1 g
Previews
3D
Dimension
2D
Download CAD models