??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-04-T - ELESA-Mini Cup-shaped vacuum cups
Bill of material
ELESA-Mini Cup-shaped vacuum cups VVH-04-M5-T-A
Code
Description
d
4 mm
d1
M5 mm
d2
7 mm
h
21 mm
h1
5 mm
h2
3 mm
h3
13 mm
s
7 mm
F
0.03 Kg
Volume
16 mm3
Weight
4 g
Previews
3D
Dimension
2D
Download CAD models