??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVH-04 - ELESA-Mini Cup-shaped vacuum cups
Bill of material
ELESA-Mini Cup-shaped vacuum cups VVH-04-A
Code
Description
d
4 mm
d1
1.5 mm
d2
3 mm
h
7.5 mm
h1
6 mm
h2
7 mm
F
0.03 Kg
Volume
16 mm3
Weight
1 g
Previews
3D
Dimension
2D
Download CAD models