目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Double bellows elliptical suction cups VVG-08-25-G1/8-M-N
Elesa
GENERAL CATALOGUE
Vacuum components
Vacuum pads cups
VVG
Powered by
CAD模型選擇
{elesa/general_catalogue/17/1_vacuum_pads_cups/vvg/vvg.prj},{NB=Double bellows elliptical suction cups VVG-08-25-G1/8-M-N},{CODE=VV.51002},{DESCRIPTION=VVG-08-25-G1/8-M-N},{DIM01=G1/8},{DIM02=32.4},{DIM03=12.4},{DIM04=20},{DIM05=8},{DIM06=25},{DIM07=14},{DIM08=0.5},{DIM09=0.8},{WEIGHT=20},{VFS=4},{D1=9.728},{COLOR=0.38,0.38,0.38,0.00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Elesa
Description
VVG - ELESA-Elliptical flat vacuum cups with double bellow
Bill of material
Double bellows elliptical suction cups VVG-08-25-G1/8-M-N
Code
VV.51002
VV.51002
Description
VVG-08-25-G1/8-M-N
VVG-08-25-G1/8-M-N
d1
G1/8
G1/8
h
32.4
32.4
mm
h1
12.4
12.4
mm
h2
20
20
mm
b
8
8
mm
l
25
25
mm
s
14
14
mm
F
0.5
0.5
Kg
Volume
0.8
0.8
mm3
Weight
20
20
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型