??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
VVA-65-T - ELESA-Shaped flat cup suction cups
Bill of material
Shaped flat cup suction cups VVA-65-G1/4-T-N
Code
description
d
65 mm
d2
25 mm
d3
G 1/4
h
50 mm
h1
5 mm
h2
28 mm
h3
8 mm
h4
14 mm
s
17 mm
F
8.2 Kg
Volume
21 mm3
Weight
26 g
Previews
3D
Dimension
2D
Download CAD models