??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
VVA-65 - ELESA-Shaped flat cup suction cups
Bill of material
Shaped flat cup suction cups VVA-65-N
Code
description
d
65 mm
d1
10 mm
d2
25 mm
h
28 mm
h1
5 mm
h2
6 mm
F*
8.2 Kg
Volume
21 mm3
Weight
10.5 g
Previews
3D
Dimension
2D
Download CAD models