??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
VVA-50-T - ELESA-Shaped flat cup suction cups
Bill of material
Shaped flat cup suction cups VVA-50-G1/4-T-N
Code
Description
d
50 mm
d2
25 mm
d3
G1/4
h
42 mm
h1
3 mm
h2
20 mm
h3
8 mm
h4
14 mm
s
17 mm
F
4.9 Kg
Volume
7 cm3
Weight
20.5 g
Previews
3D
Dimension
2D
Download CAD models