??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
VVA-50 - ELESA-Shaped flat cup suction cups
Bill of material
Shaped flat cup suction cups VVA-50-N
Code
Description
d
50 mm
d1
10 mm
d2
25 mm
h
20 mm
h1
3 mm
h2
6 mm
F
4.9 Kg
Volume
7 cm3
Weight
10.5 g
Previews
3D
Dimension
2D
Download CAD models