??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVA-27-T - ELESA-Flat vacuum cups with shank
Bill of material
Flat suction cups with stem VVA-27-G1/4-T-A
Code
Description
d
27 mm
d1
M8 mm
d2
15 mm
d3
G1/4
h
46 mm
h1
3 mm
h2
24 mm
h3
8 mm
h4
14 mm
s
17 mm
F
1.4 Kg
Volume
2.2 cm3
Weight
15 g
D1
8 mm
Previews
3D
Dimension
2D
Download CAD models