??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa
Description
VVA-18 - ELESA-Flat vacuum cups with shank
Bill of material
Flat suction cups with stem VVA-18-N
Code
Description
d
18 mm
d1
5 mm
d2
11 mm
h
10 mm
h1
2.5 mm
h2
7.5 mm
F
0.6 Kg
Volume
459 mm3
Weight
1 g
Previews
3D
Dimension
2D
Download CAD models