??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa
Description
VVA-17-T-A - ELESA-Flat vacuum cups with shank
Bill of material
Flat suction cups with stem VVA-17-M5-T-A
Code
Description
d
17 mm
d1
M5 mm
h
19.5 mm
h1
1 mm
h2
11 mm
h3
4.5 mm
h4
4 mm
s
8 mm
F
0.6 kg
Volume
213 mm3
Weight
3.5 g
COLOR
Previews
3D
Dimension
2D
Download CAD models