??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV801_P - P Kit/Flat Ribbon Cable
Bill of material
VV8011-02-PD0-W1
Size
(01) Size 26 mm
Stations
Maximum available number of solenoids
2
Cylinder port size
Thread type
Kit type/Electrical entry/Cable length
Connector entry direction
Special wiring specifications
Pilot type
CE compliant
Wiring specification
VV
Valve SPEC=>
Seal
Coil voltage
Light/surge voltage suppressor
Manual override
Internal/External pilot
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Dimension
2D
Download CAD models