VV8011-02-PD0-W1
SMC Corporation
방향제어기기
솔레노이드 밸브
파일럿식 4·5포트 솔레노이드
VSS/VSR8-4 Conforms to ISO 15407-2 Standard 5 Port Solenoid Valve/Plug-in Type
Manifold Base
Powered by
CAD모델 선택
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/vss_vsr8_4/manifold_base/vv801_p_base_asmtab.prj},{NB=VV8011-02-PD0-W1_S},{SIZE=(01) Size 26 mm},{VS=1},{PORT=02},{THREAD=},{KIT=PD0},{CPOS=S},{OPTION1=},{OPTION2=},{PPATH=vv801_p_base/assembly/vv801_p_base_asmsbl.prj},{CE=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
VV801_P BASE - P Kit/Flat Ribbon Cable
BOM
VV8011-02-PD0-W1
Size
(01) Size 26 mm
Stations
Maximum available number of solenoids
2
Cylinder port size
(02) Side ported 1/4
(03) Side ported 3/8
(02B) Bottom ported 1/4
(02) Side ported 1/4
(03) Side ported 3/8
(02B) Bottom ported 1/4
Thread type
(-) Rc
(F) G
(T) NPTF
(-) Rc
(F) G
(T) NPTF
Kit type/Electrical entry/Cable length
(PD0) Flat ribbon cable (26P) without cable
(PD1) Flat ribbon cable (26P) with 1.5 m cable
(PD2) Flat ribbon cable (26P) with 3.0 m cable
(PD3) Flat ribbon cable (26P) with 5.0 m cable
(PD0) Flat ribbon cable (26P) without cable
(PD1) Flat ribbon cable (26P) with 1.5 m cable
(PD2) Flat ribbon cable (26P) with 3.0 m cable
(PD3) Flat ribbon cable (26P) with 5.0 m cable
Connector entry direction
(S) Horizontal
(U) Top direction
(S) Horizontal
(U) Top direction
Special wiring specifications
(-) None
(K) Special wiring specifications (Except double wiring)
(-) None
(K) Special wiring specifications (Except double wiring)
Pilot type
(-) None
(S) Direct exhaust with built-in silencer
(R) External pilot
(RS) External pilot/Direct exhaust with built-in silencer
(-) None
(S) Direct exhaust with built-in silencer
(R) External pilot
(RS) External pilot/Direct exhaust with built-in silencer
CE compliant
(-) None
(Q) CE compliant
(-) None
(Q) CE compliant
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성