??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
SMC (JP)
Descrizione
VV801_EX600 BASE - S Kit/Serial Transmission: EX600 Integrated Type (I/O)
Lista materiale
VV8011-02-SD60-W1
Size
(01) Size 26 mm
Stations
Maximum available number of solenoids
2
Cylinder port size
Thread type
Kit type/Electrical entry/Cable length
End plate
SI unit COM
Number of input blocks
Special wiring specifications
Pilot type
CE compliant
IO
I/O unit SPEC=>
I/O unit station 1
I/O unit station 2
I/O unit station 3
I/O unit station 4
I/O unit station 5
I/O unit station 6
I/O unit station 7
I/O unit station 8
Anteprime
3D
2D
Download modelli CAD