??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
SMC (JP)
Descrizione
VV801_EX250 - S Kit/Serial Transmission: EX250 Integrated Type (I/O)
Lista materiale
VV8011-02-SD0-W1
Size
(01) Size 26 mm
Stations
Maximum available number of solenoids
2
Cylinder port size
Thread type
Kit type/Electrical entry/Cable length
SI unit COM
Number of input blocks
Input block type
Input block specification
Special wiring specifications
Pilot type
CE compliant
Wiring specification
VV
Valve SPEC=>
Seal
Coil voltage
Light/surge voltage suppressor
(Z) With indicator light/surge voltage suppressor
Manual override
Internal/External pilot
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
Anteprime
3D
Dimensione
2D
Download modelli CAD