??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV5QC41-F - Base Mounted Plug-in Unit Manifold: D-sub Connector
Bill of material
VV5QC41-01C6FD0
Manifold
(1) Base mounted plug-in
Valve stations
Maximum available number of solenoids
2
Cylinder port size
Thread type
Kit type
Connector entry direction
Option1
Option2
Wiring specification
VV
Valve SPEC=>
Seal
Function
Coil voltage
Light/Surge voltage suppressor
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Размер
2D
Сваляне на CAD модели