??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV5QC11-S - Base Mounted Plug-in Unit Manifold: EX500 Gateway Type
Bill of material
VV5QC11-01C3SDA3N
Manifold
(1) Base mounted plug-in
Stations
Maximum available number of solenoids
2
Cylinder port
Kit type
SI unit COM
Option:With back pressure check valve
Option:DIN rail mounting
Option:Special wiring specifications
Wiring specification
Option:With name plate
Option:External pilot
Option:Direct EXH outlet with built-in silencer
VV
Valve SPEC=>
Seal
Function
Coil voltage
(5) DC24V
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Station 17
Station 18
Station 19
Station 20
Station 21
Station 22
Station 23
Station 24
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Wymiar
2D
Pobierz modele CAD