??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV5Q51-F_1 - Base Mounted Plug-in Unit: D-sub Connector Kit
Bill of material
VV5Q51-0103FD0
Manifold
(1) Plug-in unit
Stations
Maximum available number of solenoids
2
Cylinder port
Thread type
Kit type
F
Connector entry direction
Cable (Length)
Option: Exhaust cleaner
Option: Special wiring specifications
Option: Direct exhaust with silencer box
CE compliant
VV
Valve SPEC=>
Seal
Function
Coil voltage
Light/surge voltage suppressor
Manual override
CE compliant
(-) None
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Dimension
2D
Download CAD models