??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV5Q41-T_1 - Base Mounted Plug-in Unit: Terminal Block Box Kit
Bill of material
VV5Q41-03C6T0
Manifold
(1) Plug-in unit
Stations
Maximum available number of solenoids
2
Cylinder port
Thread type
Kit type
T
Box mounting position
Option: Exhaust cleaner
Option: Special wiring specifications
Option: Direct exhaust with silencer box
Option: IP65 enclosure
CE compliant
VV
Valve SPEC=>
Seal
Function
Coil voltage
Light/Surge voltage suppressor
Manual override
Enclosure
(-) Dust tight
CE compliant
(-) None
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Station 17
Station 18
Judgement of solenoids number
In allowable range
Comment
-
Previews
3D
Dimension
2D
Download CAD models