??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
SMC (JP)
Descrizione
VV5FS3_X279 - Serial Transmission Kit Manifold: 124 Integrated Type (For Output)Serial Transmission System
Lista materiale
VV5FS3-01SQ-021-02-X279
Comment
Please order the valve and blanking plate separately.
Applicable models
Stations
Maximum available number of solenoids
4
Symbol
Port size
Thread type
Wiring specifications
VV
Valve SPEC=>
Pilot type
Coil rated voltage
(5) 24 VDC
Electrical entry
(F) Plug-in
Option
Pilot valve manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
Anteprime
3D
Dimensione
2D
Download modelli CAD