??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
VV5F5-21 - Body Ported Manifold Assembly:Common exhaust
Nomenclature
VV5F5-21-021_20-1G1-02
Manifold
(21) P,R port size 1/2
Stations
Thread type
VV
Valve SPEC=>
Body model
(2) Body ported
Body option
Pressure specifications
Coil specifications
Rated voltage
Electrical entry
Light/Surge voltage suppressor
Manual override
A/B port size
Thread type
Made to order
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés