??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bordignon
Description
VV2945 - CUSTOMIZED STANDARD
Bill of material
VV2945-80
Model
Version
Max. stroke
mm
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
Chamber height
mm
Total height
mm
Overstroke protection
3 mm
Chamber diameter
95.0 mm
Piston rod diameter
50 mm
G
/ mm
Gap range
/ mm
Y
/ mm
Z
/ mm
Q
10.5 mm
Fastening threads
M8 x 13 (4X)
Distance between fixing holes
60 mm
/
150
Initial force
2945 daN
Final force
daN
Max. cycles per minute
/
Volumegas
Litri
Weight
kg
INFO
Internal geometry does not correspond to the diagram. See Bordignon catalog
Previews
3D
Dimension
2D
Download CAD models