??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
VUHK - Vacuum Generator
Bill of material
VUHK4-4-5
Part No.
D1
mm
D2
mm
Nominal Nozzle Diameter
mm
Nominal Nozzle
0.5 mm
B
mm
C1
mm
C2
mm
Ultimate Vacuum
90 -kPa
Suction Flow Rate
7 l/min (ANR)
Flow Consumption
11.5 l/min (ANR)
Mass
g
Applicable Fluid
Air
Operating Temperature Range
0~60 °C
Operating Pressure Range
0.15~0.7 MPa
Rated Supply Pressure
0.5 MPa
Previews
3D
Dimension
2D
Download CAD models