目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Solid knobs VTT.40-SST-p-M8x30-MD
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VTT-SST-MD
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vtt_sst_md/vtt_sst_p_md.prj},{NB=Solid knobs VTT.40-SST-p-M8x30-MD},{CODE=195383},{DESCRIPTION=VTT.40-SST-p-M8x30-MD},{DIM01=40},{DIM02=M8},{D=8.000},{DIM03=27},{DIM04=16},{DIM05=30},{DIM06=13.5},{WEIGHT=30}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
VTT-SST-p-MD - Solid knobs
Bill of material
Solid knobs VTT.40-SST-p-M8x30-MD
Code
195383
195383
Description
VTT.40-SST-p-M8x30-MD
VTT.40-SST-p-M8x30-MD
D
40
40
mm
d6g
M8
M8
L
27
27
mm
d1
16
16
mm
l
30
30
mm
l2
13.5
13.5
mm
Weight
30
30
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型